Knowledge-Suche
Dokument herunterladen () von 20

E1049-1806X-BL

Eaton Crouse-Hinds series Roughneck E1049 receptacle assembly, Up to 1135A continuous, 313-777 kcmil, Blue, Male, Rotating, Rubber, Single hole bus bar, 1000 Vac/dc

General Specifications

Product Name
Eaton Crouse-Hinds series Roughneck E1049 receptacle assembly
Catalog Number
E1049-1806X-BL
UPC
662275877499
Product Length/Depth
10.25 in
Product Height
4.25 in
Product Width
4.25 in
Product Weight
9.5 lb

Produktspezifikationen

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
3
Type
Single hole bus bar
Amperage Rating
Up to 1135A Continuous
Voltage rating
1000 Vac/dc
Cable size
313-777 kcmil
Gender
Male
Latch type
Rotating
Material
Rubber
Color
Blue

Produktspezifikation exportieren