Dokument herunterladen () von 20
Wir setzen um, was wirklich zählt.*

EBAB338

Eaton G3+ Basic Rack PDU, 0U, 42U, IEC-60309 input, 44,6 kW, 63A, 346-415V, Outlets: (21) C13, (12) C19

General Specifications

Product Name
Eaton Rack PDU G4
Catalog Number
EBAB338
EAN
3553340696893
Product Length/Depth
1829 mm
Product Height
52 mm
Product Width
65 mm
Product Weight
9.5 kg
Compliances
RoHS Compliant
CE Marked
EAC
Certifications
CE
IEC 60950-1
EN 55024:2010

Additional information

Color
Black
Material
Aluminium
Operating Temperature
0° to 60°C (32° to 140°F)

Electrical input

Amperage Rating
32 A
Circuit breaker
(12) single-pole
Cord length
3m
Frequency rating
50/60 Hz
Input connection
IEC-60309 63A 3Ph
Input voltage
346-415V
Phase
Three-phase
Wattage
43.6 kW max

Electrical output

Number of outlets with earth pin
33
Number of Outputs C13
21
Number of Outputs C19
12
Outlets
(21) C13, (12) C19

Technology & communications

Ethernet interface
No
Mass configuration
No
Outlet control
No
Serial interface
No
SNMP
No
Special features
  • Built-in IEC outlet eGrip retention, retains all standard IEC plugs
  • Built-in outlet P-lock system, locking mechanism with P-lock power cords
  • 60°C Operating temperature
  • Colour-coded outlet and branch circuits for simple load balancing
  • Hydraulic–Magnetic Circuit Breakers with accidental trip protection
  • Low-profile form factor: 52 mm wide x 53 mm deep on most models
  • Universal mounting system: Button mounting on rear and side + variable mounting system
Type
Basic Rack PDU

Produktspezifikation exportieren

Declarations of conformity

Hinweis: Wenn im .zip-Download Dateien fehlen, ist der Dateityp beim Massendownload nicht unterstützt.