Foto ist repräsentativ
Download
Eaton Crouse-Hinds series Arktite EBBR interlocked receptacle, 30A, 30A circuit breaker, Three-wire, four-pole, Solid door, With breaker, Style 2, Cutler-Hammer, Copper-free aluminum, Spring door, 1-1/2", 480 Vac/250 Vdc
Product Name |
Eaton Crouse-Hinds series Arktite EBBR interlocked receptacle
|
Catalog Number |
EBBRA304 WT30 3
|
UPC |
782274417936
|
Product Length/Depth |
14.06 in
|
Product Height |
22.85 in
|
Product Width |
10.25 in
|
Product Weight |
95 lb
|
Area classification |
Hazardous/Classified Locations
|
Standards type |
NEC/CEC
|
NEC hazardous rating |
Class I, Division 1
Class I, Division 2 Class II, Division 1 Class II, Division 2 Class III |
NEMA Rating |
3
3R 7 9 12 |
Amperage Rating |
30A
|
Voltage rating |
480 Vac/250 Vdc
|
Circuit breaker amperage |
30A
|
Configuration |
Three-wire, four-pole
|
Door style |
Solid
|
Enclosure type |
With breaker
|
Grounding style |
Style 2
|
Manufacturer |
Cutler-Hammer
|
Material |
Copper-free aluminum
|
Receptacle style |
Spring door
|
Trade size |
1-1/2"
|