Knowledge-Suche
Dokument herunterladen () von 20
Wir setzen um, was wirklich zählt.*

EP-500065
Modellcode: XMW-OC-M-8M

XMW-OC-M-8M . spare frames 8 module for 150,225,300 Drawer including sheet steel parts for 450mm drawer

General Specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
EP-500065
EAN
9010653002406
Product Length/Depth
215 mm
Product Height
141 mm
Product Width
120 mm
Product Weight
1.1 kg
Compliances
RoHS conform
CE Marked
Model Code
XMW-OC-M-8M

Produktspezifikation exportieren