ProfiSNAP Mounting Kit, fuse-switch disconnector 630A on SASY60i, for enclosure width 600mm, H=450mm, prepared for multiple XNH1, XNH2 and XNH3 3-pole
| Product Name |
Eaton xEnergy Basic other accessory
|
| Catalog Number |
EP-502266
|
| EAN |
9010653072478
|
| Product Length/Depth |
75 mm
|
| Product Height |
455 mm
|
| Product Width |
525 mm
|
| Product Weight |
3.5 kg
|
| Certifications |
CE
|
| Model Code |
PSN-SASY-XNH1/2/3-600/450-3P
|
| Number of poles |
Three-pole
|
| Current rating - max |
630 A
|
| Busbar distance |
60 mm
|