Dokument herunterladen () von 20

EP-502585
Modellcode: SPPVRET12-10-2+PE

SPPVRET12-10-2+PE . PV-SPD, 1000V, class 1 and 2 combined tested

General Specifications

Product Name
Eaton xPole SPPVR surge protection device
Catalog Number
EP-502585
EAN
9010653083160
Product Length/Depth
95 mm
Product Height
60 mm
Product Width
54 mm
Product Weight
0.292 kg
Compliances
RoHS conform
Certifications
CE
Model Code
SPPVRET12-10-2+PE

LIEFERPROGRAMM

Application
Open areas Residential buildings Utility buildings
Type
DC overvoltage protection Surge arrester

TECHNISCHE DATEN - ELEKTRISCH

Voltage protection level
4.4 KV
Voltage protection level (DC+ - DC-)
4.4 KV
Voltage protection level (L-N)
2.5 KV
Voltage protection level (DC+/DC- - PE)
4.4 KV
Nominal voltage at DC
1000 V
Continuous voltage at DC - max
1000 V
Nominal discharge surge current (8/20)
20 kA
Lightning impulse current (10/350 µs)
5 kA
Response time
<25ns
Signalling at the device
Optic
Specific energy (W/R)
1.56 kJ/Ohm
Frame
3 modular spacing
Mounting method
DIN rail (top hat rail) 35 mm
Number of conductors without earthing
2
Conductor cross section (flexible, fine-strand) - max
25 mm²
Conductor cross section (solid, solid-strand) - max
35 mm²
Conductor cross section (flexible, fine-strand) - min
25 mm²
Conductor cross section (solid, solid-strand) - min
30 mm²
Degree of protection
IP20

TECHNISCHE DATEN FÜR DEN BAUARTNACHWEIS NACH IEC/EN 61439

Ambient operating temperature - max
85 °C
Ambient operating temperature - min
-40 °C

ZUSÄTZLICHE INFORMATIONEN

Features
Category type 1
Special features
Pluggable
System configuration type
DC

Produktspezifikation exportieren

Hinweis: Wenn im .zip-Download Dateien fehlen, ist der Dateityp beim Massendownload nicht unterstützt.