Knowledge-Suche
Dokument herunterladen () von 20

GHG9601955R0003

Eaton Crouse-Hinds series Ex-e cable gland, Non-armoured cable, Non-armoured gland, Polyamide 6, Increased safety, M20, Short thread

General Specifications

Product Name
Eaton Crouse-Hinds series Ex-e cable gland
Catalog Number
GHG9601955R0003
EAN
4250217429392
Product Length/Depth
33 mm
Product Height
24 mm
Product Width
24 mm
Product Weight
0.01 kg

Produktspezifikationen

Area classification
Hazardous/Classified Locations
Standards type
IECEx/ATEX
Cable type
Non-armored
Non-armoured
Ingress protection (IP) ratings
IP66
IP68
Type
Short thread
Material
Polyamide 6
Gland type
Non-armoured
Protection type
Increased safety
Thread Size
M20
Thread type
Metric

Produktspezifikation exportieren

Hinweis: Wenn im .zip-Download Dateien fehlen, ist der Dateityp beim Massendownload nicht unterstützt.