Dokument herunterladen () von 20

HUD-2B-FXD

Eaton fixed radio hold-up device providing the ability to raise an unconfirmed HUA or confirmed HUA

General Specifications

Product Name
Eaton hold up device (HUD) / panic alarm button
Catalog Number
HUD-2B-FXD
EAN
5060096857143
Product Length/Depth
42 mm
Product Height
85 mm
Product Width
85 mm
Product Weight
0.148 kg
Certifications
CE marking

Produktspezifikationen

Alarm outputs
Not applicable
Code length (bit)
16
Compliance
EN50131 grade 2
Current
Battery
Device type
Hold-up device
Devices per channel
N/A
Enclosure Colour
Grey
Enclosure material
Plastic
Flush-mounted radio transmitter
No
Free space radio range
250 m
Internal aerial
Yes
Keyboard protection cover
No
LED indicator
1
Manual radio transmitter
Yes
Operating humidity - max
95 %
Modulation
FM
Number of commands
1
Operating temperature - max
55 °C
Operating temperature - min
-10 °C
Programming display
No
Radio coding device
No
Radio frequency
868.6625 Mega Hertz
Replacement battery code
1.5V AA Alkaline
Rolling code system
No
Surface mounted radio transmitter
No
Transmission power
10
Typical battery life
48 monthly
Battery quantity
2
Battery type
1.5V AA alkaline
Mounting Method
Wall-mount

Produktspezifikation exportieren