Dokument herunterladen () von 20

I-ON40H-EU

40 zone wired and wireless zone control panel, expands up to 80 zones using wired and wirelss expanders, Grade 2, Eaton secureconnect enabled, built in Ethernet, European language version

General Specifications

Product Name
Eaton i-on40H intruder alarm panel
Catalog Number
I-ON40H-EU
EAN
5060096854203
Product Length/Depth
80 mm
Product Height
370 mm
Product Width
240 mm
Product Weight
1.96 kg
Certifications
CE marking

Produktspezifikationen

Back-up battery size - max
7Ah
Back-up battery quantity
1
Cloud support
Yes
Communications options
On Board Ethernet. Plug on GSM, PSTN
Connection
Hybrid
Custom outputs
4
Emergency power supply integrated
Yes
EN 50131 Security Grade
2
Integrated dial device
No
Log events
1000
Number of bus devices
20
Number of keypads
20
Number of sabotage groups
41
Number of outputs for optical signal generators
2
Occurrence memory
Yes
On Board Outputs (Panel)
3
On Board Outputs (Plug By)
12
Operating voltage
230 V
Out of the box radio zones
30
Out of the box wired zones
10
Power supply size
1A
Radio connection
Yes
Radio external sounders
4
Radio internal sounders
4
Shunt groups
4
Suitable for bus connection
Yes
Supports ARD
No
Total capacity zones
80
Users
50
VdS Class
None
Web browser interface
Yes
Wired external sounders
1
Wired internal sounders
1
With power adaptor
No
Number of indicator groups
40

Produktspezifikation exportieren