Dokument herunterladen () von 20

PDF43G0800E2NJ

Eaton Power Defense molded case circuit breaker, Globally Rated 100% UL, Frame 4, Three Pole, 800A, 35kA/480V, PXR20 LSI TU, Standard Line and Load (PDG4X3TA800)

General Specifications

Product Name
Eaton Power Defense molded case circuit breaker
Catalog Number
PDF43G0800E2NJ
UPC
786679370223
Product Length/Depth
111.2 mm
Product Height
406.4 mm
Product Width
209.6 mm
Product Weight
13.6 kg
Compliances
RoHS Compliant
Certifications
IEC 60947-2
CCC Marked

Produktspezifikationen

Amperage Rating
800 A
Voltage rating
600 Vac
Trip Type
T283
Circuit breaker type
PD4 Global (100% UL)
Circuit breaker frame type
Complete breaker
Terminals
Standard Line and Load
Frame
4
Class
Class A
Interrupt rating
35 kAIC at 480 Vac
Rated operation voltage (Ue) at AC - max
690
Switch off technique
Electronic
Voltage rating - max
600 V
Interrupt rating range
22 kAIC Icu @250 Vdc
8 kAIC Icu/ 4 kAIC Ics/ 16.8 kAIC Icm @690V (IEC)
18 kAIC @600V (UL/CSA)
65 kAIC @240V (UL)
25 kAIC Icu/ 20 kAIC Ics/ 52.5 kAIC Icm @480V Brazil (IEC)
55 kAIC Icu/ 55 kAIC Ics/ 121 kAIC Icm @240V (IEC)
20 kAIC Icu/ 16.5 kAIC Ics/ 42 kAIC Icm @525V South Africa (IEC)
35 kAIC @480V (UL)
36 kAIC Icu/ 36 kAIC Ics/ 75.6 kAIC Icm @380-415V (IEC)
30 kAIC Icu/ 22.5 kAIC Ics/ 63 kAIC Icm @440V (IEC)
Number of poles
Three-pole
Trip rating
800 A
Special features
None

Produktspezifikation exportieren

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Authenticate Product

Enter your 16-17 digit serial number
The serial number you entered should not contain special charachter. The serial number you entered is not correct it should be of 16 or 17 digit. The serial number you entered was not found. Please try again or report this issue for further assistance. The serial number you entered does not match the product. Check your product's serial number and try again. Click here to navigate to the product page for the serial number you have entered The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance..
Serial number
Reset The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance. The Serial Number is not recognised by Eaton and is invalid. Please use this form to report this issue for further assistance..
Enter the 6 digit authentication code
The product you entered is suspect! Please try again or report this issue for further assistance. The authentication code you enter does not match our records for this serial number. Please try again, or report this issue for further assistance. Invalid Authentication code. Length must be 6 characters report this issue for further assistance. Authentication code is required report this issue for further assistance.
Complete Captcha challenge before authenticating.
Contact us to report-issue
x
Report an Issue
Please enter your full name.
x
Thank you, your issue has been submitted, our product team will contact with you soon.
Hinweis: Wenn im .zip-Download Dateien fehlen, ist der Dateityp beim Massendownload nicht unterstützt.