Dokument herunterladen () von 20

TB10

Eaton Bussmann series low voltage british standard fuse, 10A, AC 660 V, DC 460 V, 27 x 112 mm, gL/gG

General Specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
TB10
EAN
5027590512909
Product Length/Depth
112 mm
Product Height
27 mm
Product Width
27 mm
Product Weight
52.7 g
Compliances
CE Marked
RoHS Compliant
Certifications
BS88
IEC 60269
EAC

Produktspezifikationen

Amperage Rating
10 A
Fitted with:
Centre bolted tags
Current type
AC/DC
Mounting dimension
M6
Center-to-center distance of connections
97 mm
Breaking capacity
80 kA
Rated switching capacity
80 kA
Rated voltage AC
660 V
Class
Class gG/gL
Fuse type
TB
Utilization category
gL/gG (cable protection/equipment protection)
Color
None
Interrupt rating
80 kAIC
Fuse indicator
None
Insulated metal gripping lugs (IMGL)
No
Connection
97 mm fixing centre
Construction
BS88
Construction size
Other
Fuse shape
Center bolted tags
Voltage type
AC/DC
Voltage rating
660 V
Type
Fuse
Application
general industrial applications
Fuse system (according to IEC 60269)
Other

Produktspezifikation exportieren