Dokument herunterladen () von 20
Abgekündigt

UT0W6FC2255SYH

Female plug with flexible conduit backshell, IP68/69K, 48 h salt spray, keying Y; UT0W6FC2255SYH

General Specifications

Product Name
Eaton Souriau UTO series metal IP68/69k connector for intensive use
Catalog Number
UT0W6FC2255SYH
Product Length/Depth
71.1 mm
Product Height
42 mm
Product Width
42 mm
Product Weight
62.4 g
Compliances
Overvoltage category III / pollution degree III
UL 1977

Produktspezifikationen

Current rating
3 A IEC
3 A UL
Environmental conditions
Fire & Smoke
REACH
Flammability rating UL94 V0
RoHS
Environmental resistance
Shock resistance 50g, 11ms per MIL-C-26482 I
Vibrations level 55-2000 Hz, 15g per MIL-C-26482 I
Resistant against gasoline
Resistant against basic bath
Resistant against mineral oil
Resistant against acid bath
Resistant against oil
Test current
3 A IEC
2 A CSA
3 A UL
Test voltage
80 V IEC
250 V CSA
250 V UL
Backshell angle
Straight
Backshell type
For Flexible Conduit
Connector accessory option
Delivered with connector
Connector orientation
Y
Connector type
Plug
Contact delivery
Not delivered
Contact gender
Socket (Female)
Contact type
Crimp
Coupling type
1/3 Bayonet
Degree of protection
IP68
Insert material
Polyamide
Layout
55
Plating
Nickel
Plug type
Straight Plug
Shell material
Zinc alloy
Shell size
22
Mating cycles
500
Operating temperature - max
105 °C
Operating temperature - min
-40 °C
Number Of Contacts
55
Number of cavity #20
55
Salt spray
48 hour

Produktspezifikation exportieren