Download document () of 20

010795
Model code: FP50-ID

Eaton xEnergy Safety Ci LV systems LV switchgear. Front plate, HxW=500x375mm

General Specifications

Product Name
Eaton xEnergy Safety Ci cable compartment accessory
Catalog Number
010795
EAN
4015080107958
Product Length/Depth
300 mm
Product Height
500 mm
Product Width
375 mm
Product Weight
1.476 kg
Compliances
RoHS conform
Model Code
FP50-ID

Product specifications

Used with
Distribution board assembly
Accessory
xEnergy Safety Ci
Special features
1 off per section width
Type
  • Accessory
  • Distribution board assembly
  • xEnergy Safety Ci
Accessory/spare part type
Cable compartment cladding
Front plates
Color
Gray
Load capacity - max
0 kg
RAL-number
7035
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
375 mm
Suitable for height
500 mm
Material
Plastic
Model
Base front/back
Suitable for
Cable patch
Outdoor set-up
Functions
For covering the plinth area (cabling area)
Impact strength
Other

Export product specification