Download document () of 20

067747
Model code: WW6A-ID

Eaton xEnergy Safety Ci LV systems LV switchgear. Mounting frame profile, horizontal, L=675mm

General Specifications

Product Name
Eaton xEnergy Safety Ci mounting profile horizontal
Catalog Number
067747
EAN
4015080677475
Product Length/Depth
675 mm
Product Height
25 mm
Product Width
50 mm
Product Weight
1.22 kg
Compliances
RoHS conform
Model Code
WW6A-ID

Product specifications

Used with
For floor-standing distribution boards, 4 panels wide
Distribution board assembly
Ci insulated enclosure
Section for mounting frame
Special features
Order fixing screws seperately
Type
  • Ci insulated enclosure
  • Distribution board assembly
  • Section for mounting frame
Surface finishing
Galvanized C section
Color
Other
Unit type
Single unit
RAL-number
0
Material
Steel
Model
Other
Profile shape
Horizontal section
Functions
Distribution board assembly
Number of 125 mm grid spacings
6

Export product specification