Eaton xEnergy Safety Ci LV systems LV switchgear. Mounting frame profile, vertical, L=750mm
Product Name |
Eaton xEnergy Safety Ci mounting profile vertical / outside
|
Catalog Number |
098594
|
EAN |
4015080985945
|
Product Length/Depth |
20 mm
|
Product Height |
750 mm
|
Product Width |
12 mm
|
Product Weight |
1.361 kg
|
Compliances |
RoHS conform
|
Model Code |
WS6-ID
|
Used with |
For wall-mounting distribution system
Section for mounting frame Ci insulated enclosure Distribution board assembly |
Special features |
Order fixing screws seperately
|
Type |
|
Surface finishing |
Galvanized C section
|
Color |
Other
|
Unit type |
Single unit
|
RAL-number |
0
|
Material |
Steel
|
Model |
Other
|
Profile shape |
Vertical section (outside)
|
Functions |
Distribution board assembly
|
Number of 125 mm grid spacings |
6
|