Download document () of 20

123254
Model code: IZMX16N4-U12W

Eaton Moeller series IZMX/INX - ACB. IZMX16, 4p, 1250 A, Icu (<= 440V/690V 42/42): 50 kA, Ics (<= 440V/690V 42/42): 50 kA, Ir 625 A - 1250 A, Withdrawable, Universal protection

General Specifications

Product Name
Eaton Moeller series IZMX/INX circuit-breaker
Catalog Number
123254
EAN
4015081208593
Product Length/Depth
584 mm
Product Height
597 mm
Product Width
521 mm
Product Weight
29.07 kg
Compliances
RoHS conform
Model Code
IZMX16N4-U12W

Delivery program

Type
Circuit breaker
Number of poles
Four-pole

Technical Data - Electrical

Rated uninterrupted current (Iu)
1250 A

Technical Data - Mechanical

Mounting Method
Withdrawable
Mounting Method
Withdrawable
Position of connection for main current circuit
Back side

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.