Download document () of 20

123361
Model code: INX16B3-06F

Eaton Moeller series IZMX/INX - ACB. Switch-disconnector, 3p, 630A, fixed

General Specifications

Product Name
Eaton Moeller series IZMX/INX switch-disconnector
Catalog Number
123361
EAN
4015081209668
Product Length/Depth
584 mm
Product Height
597 mm
Product Width
521 mm
Product Weight
18.715 kg
Compliances
RoHS conform
Model Code
INX16B3-06F

Delivery program

Type
Switch disconnector
Number of poles
Three-pole

Technical data - electrical

Rated uninterrupted current (Iu)
630 A

Technical data - mechanical

Mounting Method
Fixed
Position of connection for main current circuit
Back side

Export product specification