Download document () of 20

123375
Model code: IZMX16N3-V16F

Eaton Moeller series IZMX/INX - ACB. Breaker IZMX16, 3p, 1600 A, Icu (<= 440V 50/60 Hz): 50 kA, Ics (<= 440V 50/60 Hz): 50 kA, Ir 800 A - 1600 A, Fixed, Selective operation

General Specifications

Product Name
Eaton Moeller series IZMX/INX circuit-breaker
Catalog Number
123375
EAN
4015081209804
Product Length/Depth
584 mm
Product Height
597 mm
Product Width
521 mm
Product Weight
16.745 kg
Compliances
RoHS conform
Model Code
IZMX16N3-V16F

Delivery program

Type
Circuit breaker
Number of poles
Three-pole

Technical data - electrical

Rated uninterrupted current (Iu)
1600 A

Technical data - mechanical

Mounting Method
Fixed
Position of connection for main current circuit
Back side

Export product specification