Download document () of 20

167906
Model code: FRCDM-63/4/03-G/BFQ

Eaton Moeller series xEffect - FRCdM Type B, B+, Bfq RCCB, 63 A, 4p, 300 mA, type G/BFQ

General Specifications

Product Name
Eaton Moeller series xEffect - FRCdM Type B, B+, Bfq RCCB
Catalog Number
167906
EAN
4015081644810
Product Length/Depth
76 mm
Product Height
80 mm
Product Width
70 mm
Product Weight
0.32 kg
Compliances
RoHS conform
Certifications
IEC/EN 61008
IEC/EN 62423
EN45545-2
IEC 61373
ÖVE E 8601
Model Code
FRCDM-63/4/03-G/BFQ

Delivery program

Application
xEffect - Switchgear for industrial and advanced commercial applications
Number of poles
Four-pole
Tripping time
10 ms delayed
Short time-delayed
Amperage Rating
63 A
Rated short-circuit strength
10 kA
Fault current rating
300 mA
Sensitivity type
All current sensitive - frequency converter-proof
Impulse withstand current
3 kA (8/20 μs) surge-proof
Type
  • FRCdM
  • Residual current circuit-breakers, digital
  • Type G/Bfq (ÖVE E 8601)

Technical data - electrical

Voltage rating (IEC/EN 60947-2)
240 V AC / 415 V AC
Voltage rating - min
50 VAC
Voltage rating - max
456 VAC
Rated operational voltage (Ue) - max
415 V
Rated insulation voltage (Ui)
440 V
Rated impulse withstand voltage (Uimp)
4 kV
Rated fault current - min
0.3 A
Rated fault current - max
0.3 A
Frequency rating
50 Hz
Short-circuit rating
63 A (max. admissible back-up fuse)
Leakage current type
B
Rated residual making and breaking capacity
630 A
Admissible back-up fuse
63 A gG/gL
Admissible back-up fuse overload - max
63 A gG/gL
Rated short-time withstand current (Icw)
10 kA
Surge current capacity
3 kA
Test circuit range
196 V AC - 456 V AC
Pollution degree
2
Radiation resistance
Suitable for variable frequency drives (enhanced sensitivity)
Lifespan, electrical
4000 operations

Technical data - electrical - dry auxiliary contact

Rated switching capacity (resistive load) of auxiliary contact at 30 V DC
2 A
Rated switching capacity (resistive load) of auxiliary contact at 240 V AC
0.25 A
Switching duty with resistive load of auxiliary contact - max
60 W
Switching voltage at AC of auxiliary contact - max
240 V
Switching voltage at DC of auxiliary contact - max
220 V
Switching current of auxiliary contact - max
2 A
Switching capacity of auxiliary contact - min
10 μA, 10 mV DC
Terminal capacity of auxiliary contact
0.25 mm² - 1.5 mm²

Technical data - mechanical

Frame
45 mm
Width in number of modular spacings
4
Built-in width (number of units)
70 mm (4 SU)
Built-in depth
70.5 mm
Mounting Method
Quick attachment with 2 latch positions for DIN-rail IEC/EN 60715
DIN rail
Mounting position
As required
Degree of protection
IP20, IP40 with suitable enclosure
IP20
Status indication
White / blue
Terminals (top and bottom)
Twin-purpose terminals
Terminal capacity (solid wire)
1.5 mm² - 35 mm²
Connectable conductor cross section (solid-core) - min
1.5 mm²
Connectable conductor cross section (solid-core) - max
35 mm²
Terminal capacity (stranded cable)
16 mm² (2x)
Connectable conductor cross section (multi-wired) - min
1.5 mm²
Connectable conductor cross section (multi-wired) - max
16 mm²
Terminal capacity (cable)
M5 (with cross-recessed screw as defined in EN ISO 4757-Z2, PZ2)
Terminal protection
Finger and hand touch safe, DGUV VS3, EN 50274
Tightening torque
2 Nm - 2.4 Nm
Contact position indicator color
Red / green
Busbar material thickness
0.8 mm - 2 mm
Lifespan, mechanical
20000 operations
Permitted storage and transport temperature - min
-35 °C
Permitted storage and transport temperature - max
60 °C
Climatic proofing
25-55 °C / 90-95% relative humidity according to IEC 60068-2

Design verification as per IEC/EN 61439 - technical data

Rated operational current for specified heat dissipation (In)
63 A
Heat dissipation per pole, current-dependent
2.5 W
Equipment heat dissipation, current-dependent
10 W
Static heat dissipation, non-current-dependent
0 W
Heat dissipation capacity
10 W
Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
40 °C

Design verification as per IEC/EN 61439

10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Additional information

Features
Residual current circuit-breakers, digital
Additional equipment possible
Selective protection
Fitted with:
Interlocking device
Functions
Short-time delayed tripping
Special features
  • Current test marks as per inscription
  • Dry auxiliary contact: > 100,000 electrical switching operations per minute at 2 A 30 VDC resistive load
  • Dry auxiliary contact: > 5 x 100,000 electrical switching operations per minute at 1 A 30 VDC resistive load
  • Maximum operating temperature is 60 °C in accordance with the de-rating table
Used with
Residual current circuit-breakers, digital
FRCdM
Type G/Bfq (ÖVE E 8601)

Export product specification