Download document () of 20

UT06124SH

Female plug IP68/69K, 48 h salt spray; UT06124SH

General Specifications

Product Name
Eaton Souriau UTO series metal IP68/69k connector for intensive use
Catalog Number
UT06124SH
Product Length/Depth
25.3 mm
Product Height
26.1 mm
Product Width
26.1 mm
Product Weight
20.8 g
Compliances
Overvoltage category III / pollution degree III
UL 1977

Product specifications

Current rating
16 A IEC
16 A UL
Fitted with:
Last mate first break capability(optional)
Layout with ground cavity
First mate last break capability(optional)
Shielding
Environmental conditions
REACH
RoHS
Fire & Smoke
Fire and smoke rating HL2 R22 and HL2 R23 following EN 45 545
Flammability rating UL94 V0
Environmental resistance
Vibrations level 55-2000 Hz, 15g per MIL-C-26482 I
Vibrations level 2g per NFF61030
Shock resistance 50g, 11ms per MIL-C-26482 I
Resistant against mineral oil
Resistant against gasoline
Resistant against basic bath
Resistant against oil
Resistant against acid bath
Shock resistance 30g, 18ms per NFF61030
Test current
13 A CSA
16 A IEC
16 A UL
Test voltage
500 V CSA
500 V UL
150 V IEC
Connector accessory option
Not delivered, to be ordered separately
Connector orientation
N
Connector type
Plug
Contact delivery
Not delivered
Contact gender
Socket (Female)
Contact type
Crimp
Coupling type
1/3 Bayonet
Degree of protection
IP68
Insert material
Polyamide
Layout
4
Plating
Nickel
Plug type
Straight Plug
Shell material
Zinc alloy
Shell size
12
Mating cycles
500
Operating temperature - max
105 °C
Operating temperature - min
-40 °C
Number Of Contacts
4
Number of cavity #16
4
Salt spray
48 hour

Export product specification