Knowledge Search
Download document () of 20
We make what matters work*
Circuit breakers

Classified Circuit Breakers

Eaton’s Classified Circuit Breakers deliver on safe installation and reliable operation. Eaton Classified replacement Circuit Breakers are available in both 3/4-inch Type CHQ and 1-inch Type CL, single- and two-pole configurations. These breakers are UL-listed and designed to be used in loadcenters made by other manufacturers. 

Classified as direct replacements
UL Listed
WIDE APPLICATION
Compatible with over 750 loadcenters
NEC Compliant
Meets NEC Article 240.7 requirements

Core features

  • Eaton Classified Breakers meet or exceed relevant codes and standards and are rigorously tested and listed by UL.
  • Compatible with loadcenters produced by General Electric, Siemens, Murray, Square D and other manufacturers.
  • Include 1”, ¾”, one- and two-pole options with arc fault, ground fault, surge and thermal magnetic protection.

Learn how Eaton Classified Circuit Breakers streamline your inventory

Discover how Eaton Classified Circuit Breakers are mechanically and electrically interchangeable with circuit breakers from various manufacturers. Save space on your truck and streamloine your inventory with Eaton UL Classified Circuit Breakers designed to fit over 750 load centers.

Code Compliant and UL-Listed

Our Classified Circuit Breakers meet National Electrical Code (NEC) Article 240.7 requirements, and are listed and tested to: 

  • UL 489 – molded-case circuit breakers
  • UL 67 SB – loadcenters and panelboards
  • UL 943 – ground-fault circuit interrupters (GFCI)
  • UL 1699 – arc fault circuit interrupters (AFCI) 

Setting the record straight on Classified Circuit Breakers

Eaton Classified Circuit Breakers provide safe and reliable functionality in loadcenters made by other manufacturers. Download the whitepaper to learn about testing rigor, warranty claims and code compliance.

Comprehensive testing for functionality and safety

Eaton Classified Circuit Breakers undergo testing for insert and withdrawal, temperature and short circuit. Additional testing verifies these circuit breakers provide proper fit and safe operation in other manufacturers’ loadcenters.

Designed to fit virtually any panel

Eaton's UL-Classified Circuit Breakers are designed and tested to be both mechanically and electrically interchangeable with circuit breakers manufactured by General Electric, Thomas & Betts, ITE/Siemens, Murray, Crouse-Hinds and Square D, —750 and counting.

Streamline your inventory

Eaton's UL-Classified Circuit Breakers help reduce your breaker inventory from six manufacturers to one, giving you the ability to streamline your stock and shelving space.
Specifications

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close