Knowledge Search
Download document () of 20

MEDC BG2 Manual Call Point Range

Eaton's Crouse-Hinds series MEDC BG2 Break Glass Call Point is designed for use in potentially explosive atmospheres. Suitable for both onshore and offshore environments in the oil, gas and petrochemical industries.

The GRP Enclosure ensures a high level of corrosion resistance combined with a lightweight unit.

Durable
Corrosion resistant red painted GRP
Cost saving
Robust yet lightweight
Safety
For use in potentially explosive atmospheres and harsh environments

Certifications and compliances

ATEX Ex de

  •  Cert. no. BAS02ATEX2105X. ATEX Approved Ex II 2GD
  •  Certified to: EN60079-0, EN60079-1, EN60079-7, EN60079-18, EN60079-31
  •  Ex db eb IIC T6 Gb, Ex tb IIIC T85°C Db (switch only)
  •  Ex db eb mb IIC T4 Gb, Ex tb IIIC T135°C Db (with resistors & diodes)

ATEX Ex ia

  •  Cert no. Baseefa 03ATEX0084X. ATEX Approved Ex II 1 GD
  •  Certified to: EN60079-0, EN60079-11
  •  Ex ia IIC T4 Ga, Ex ia IIIC T135°C Da

Design Features

  •  IP66 and IP67
  •  Certified temperature from –40°F to 158°F, -40°C to +70°C*
  •  Corrosion resistant red painted GRP
  •  Retained stainless steel cover screws
  •  Optional lift flap
  •  Key operated test facility
  •  Lightweight and robust

*Model dependent

Standard Materials

  •   Anti-static UV resistant glass reinforced polyester (GRP)
Specifications

Ordering Information

medc-bg2-numbering-system.jpg
Download Links
X
Download Close