Knowledge Search
Download document () of 20

MEDC PH1 Pull Handle Call Point Range

Eaton's Crouse-Hinds series MEDC PH1 Pull Handle Call Point is designed for use in potentially explosive atmospheres. It's suitable for marine and both onshore and offshore environments in the oil, gas and petrochemical industries.

The PH1 has double activation with large “Lift” and “Pull” handles, making it perfect for withstanding high winds and sandstorms typical of harsh and hazardous environments.

The GRP enclosure is suitable for offshore or onshore where light weight combined with a high level of corrosion resistance is required and the rugged pull handle can be used with heavy duty gloves.

Durable
Double activation prevents accidental triggers
Reliable
SIL 1 certified
Highly Certified
For use in potentially explosive atmospheres and harsh environments

Certifications and compliances

UL Haz Locs

  • UL listed for USA and Canada
  • Listing no. E186629
  • Class I, Div. 1. Groups B, C & D
  • Class I, Div. 2. Groups A- D
  • Class I, Zone 1, AEx d IIC, Ex d IIC
  • Class II, Div.2, Groups F & G
  • Class III

UL Ord Locs

  • UL Listing no. S8117. Fire alarm boxes
  • UL for USA and Canada

IECEx Ex d

  • Cert. no. IECEx ITS.11.0021X
  • Certified to: IEC60079-0, IEC60079-1, IEC60079-31
  • Ex d IIC T6 Gb, Ex tb IIIC T85oC Db. IP66

ATEX Ex d

  • Cert. no. ITS11ATEX17308X
  • Certified to: EN60079-0, EN60079-1, EN60079-31
  • Ex II 2 GD, Ex d IIC T6 Gb, Ex tb IIIC T85°C Db. IP66

SIL

  • SIL 1 certification to IEC 61508. Cert number: Sira FSP 19005 

Design features

  • Certified temperature from  -58°F to + 158°F, -55°C to +70°C*
  • Corrosion free GRP construction*
  • Optional in line, end of line resistors and diodes
  • Retained stainless steel cover screws

 *Model dependent

Standard materials

  • Body/covers/handles: GRP (glass reinforced polyester) UL Class I, Div. 1 inner cover: 316 (ANC4B) stainless steel
  • Fixings: stainless steel grade 316
Specifications

Ordering Information

medc-ph1-iec-numbering-system.jpg

Ordering Information - NEC applications (UL)

medc-ph1-nec-numbering-system.jpg
Download Links
X
Download Close