Knowledge Search
Download document () of 20

MEDC SM87PB Manual Call Point Range

Eaton's Crouse-Hinds series MEDC SM87PB Manual Call Point Range is is designed for use in potentially explosive atmospheres. Suitable for marine and both onshore and offshore environments in the oil, gas and petrochemical industries.

Intrinsically safe Exia and flameproof, a choice of either stainless steel or alloy makes the range suitable for either the offshore or onshore industries. Exd versions of each model are available. 

Durable
Manufactured from stainless steel or marine grade alloy
Cost saving
Robust yet lightweight and easy to maintain
Reliability
SIL 2 certified

Certifications and compliances

ATEX

  • Ex d Cert. no. Baseefa03ATEX0075. ATEX Approved Ex II 2GD
  • Certified to: EN60079-0, EN60079-1, EN60079-31
  • Ex d IIC T5/T6 Gb, Ex tb IIIC T85°C/T100°C Db. IP66/IP67

ATEX Ex ia

  • Cert no. Baseefa 02ATEX0152X. 

ATEX Approved Ex II 1GD

  • Certified to: EN60079-0, EN60079-11
  • Ex ia IIC T4 Ga, Ex ia IIIC T135°C Da

IECEx Ex d

  • Cert. no. IECEx BAS 09.0060
  • Certified to: EN60079-0, EN60079-1, EN60079-31
  • Ex d IIC T5/T6 Gb, Ex tb IIIC T85°/T100°C Db. IP66/IP67

IECEx Ex ia

  • Cert. no. IECEx BAS 10.0033X
  • Certified to: IEC60079-0, IEC60079-11,
  • Ex ia IIC T4 Ga, Ex ia IIIC T135°C Da

UL

  • Listing no. E186629
  • UL listed to Class 1, Div 1. Groups C & D. (SM87PBL)

ULC

  • Cert. no. 20091023-E320282
  • ULC certified for Class I, Zone 1 Groups C & D (SM87PBL)

CSA Explosion proof

  • Class 1, Div 1 & 2. Group D
  • Ex d IIC T5/T6 Gb

CSA Intrinsically safe

  • Class 1, Div 1 & 2. Groups A-D

INMETRO Ex d

  • Ex db IIC T5/T6 Gb

CQST Exd

  • Exd IICT85°C/T100°C

CQST Exia

  • Exia IIC T4

Type Approvals

  • DNV (IEC 60945) (Stainless Steel SM87PB only)

Design Features

  •  IP66 and IP67
  •  Certified temperature: –67°F to +158°F, –55°C to +70°C*
  •  Stainless steel or marine grade alloy
  •  Robust yet lightweight
  •  Easy to maintain

*Model dependent

Standard Materials

  •  Grade 316 ANC4B stainless steel or LM 25 TF marine grade alloy
Specifications

Ordering Information

DSMC0005 Config Options

Ordering Information - NEC applications (UL)

Config
Download Links
X
Download Close