MyEatonFAQs
Supercapacitor cylindrical cells are energy storage devices and often referred to as "ultracapacitor cells" or "EDLC cells" (Electric Double-Layer Capacitor cells). Small supercapacitor cells and packs have a smaller footprint typically have capacitance values starting in the micro-Farads (F). These devices are capable of storing moderate amounts of energy and can deliver high power outputs. Supercapacitor packs integrate 2 individual cells with passive voltage management to reduce part count and simplify designs. Common applications for supercapacitor cylindrical cells include consumer electronics, renewable energy, industrial manufacturing, grid energy storage and automotive, including hybrid and electric vehicles.
B: 2.5 V, 0.22 F to 2.2 F Cylindrical cell supercapacitor
HB: 2.5 V, 3.0 F to 110 F, Cylindrical cell supercapacitor
M: 2.5 V, 1.0 F to 9.0 F, Cylindrical cell supercapacitor
HV: 2.7 V, 1.0 F to 100 F, Cylindrical cell supercapacitor
TV: 3.0 V, 3.3 F to 100 F, Cylindrical cell supercapacitor
Automotive:
TVA: 3.0 V, 25 F to 100 F, Automotive cylindrical cell supercapacitor
PHVL: 3.9 V, 0.47 F to 5.0 F, Cylindrical cell supercacpacitor pack
PB: 5.0 V, 0.1 F to 1.0 F, Cylindrical cell supercapacitor pack
PHB: 5.0 V, 1.5 F to 5.0 F, Cylindrical cell supercapacitor pack
PM: 5.0 V, 0.1 F to 3.0 F, Cylindrical cell supercapacitor pack
PHV: 5.4 V, 0.47 F to 5.0 F, Cylindrical cell supercapacitor pack
PTV: 6.0 V, 1.65 F to 5.0 F, Cylindrical cell supercapacitor pack
Coin cell supercapacitors
Medium and large supercapacitor cells
Supercapacitor modules
Four is the maximum number of items in the comparison tool.
Your search "" did not match any documents or products.
Copied to clipboard
A minimum of two items are required to use the comparison tool.
Sorry, we can't get that information right now.