Knowledge Search
Download document () of 20
Automatic self-cleaning

DCF 400/ 800/ 1600

Considered the most efficient mechanically cleaned filter on the market, the Eaton DCF-Series is ideal for highly viscous, abrasive, or sticky liquids. The DCFs operate at a consistently low differential pressure and deliver simple, reliable operation in which a low initial investment is a key driving factor.

Technology
Mechanically cleaned
Total Volumetric Capacity
0.94-11 gal (3.5-41.6 liters)
Filter Area
112-610 in² (722-3,935 cm²)

Core features

  • Elimination or reduction in disposable filter bags and cartridges for reduced operator handling inventory costs and landfill waste
  • Reduction in product loss, more thorough contaminant purge in a highly concentrated waste stream
  • Virtually maintenance free, near 100% uptime
  • Compact design, lower capital cost to fit most installations
  • Stainless steel screens from 15 micron slots to 1/4" perforations to handle a wide range of filtration needs
  • Available with UHMWPE, Urethane-, Teflon, or Kynar-Cleaning Discs
  • Reduction or elimination of operator intervention for safer operation

Applications:

  • Paper coatings 
  • Ppcc/gcc slurries 
  • Phenolic resins 
  • Detergents
  • Petroleum based greases 
  • Ethanol processing 
  • Hot fry oils
  • Cip fluids (sodium hydroxide) 
  • Starch 
  • Lime slurries 
  • Adhesives
  • Curtain coaters 
  • Nutricuticals 
  • Machining coolants 
  • Paint
  • Ink 
  • Chocolate 
  • Edible oils 
  • Tallow

How It Works - DCF Mechanically Cleaned Filters - Eaton Filtration

DCF mechanically cleaned filters are designed to address the challenges of increasing environmental pressures, loss of valuable produce, and operator safety.

Specifications

Specifications

  DCF 400 DCF 800 DCF 1600
Single Unit Weight 35 lbs (16 kg) 75 lbs (34 kg) 215 lbs (97.5 kg)
Service Height 61.25 in (1,556 mm) 69.25 in (1,760 mm) 102 in (2,591 mm)
Total Volumetric Capacity 0.94 gal (3.5 liters) 3.9 gal (14.8 liters) 11 gal (41.6 liters)
Purge Chamber Capacity 0.06 gal (0.23 liters) 0.24 gal (0.91 liters) 0.66 gal (2.5 liters)
Filtration Surface Area 112 in², 722 cm² 264 in², 1,703 cm² 610 in², 3,935 cm²
Flow Rate Range at 100μm 2–15 gpm, 0.45–3.4 m³/hr 20–60 gpm, 4.5–13.6 m³/hr 60–180 gpm, 13.6–40.8 m³/hr
Temperature, maximum 350 ˚F (177 ˚C) 350 ˚F (177 ˚C) 350 ˚F (177 ˚C)
Pressure, maximum 300 psi (21 bar) 300 psi (21 bar) 150 psi (10.5 bar) standard
Service Requirements
Air for Actuator Drive, min
400/800 = 60 psi at 5 cfm (4 bar @ 8.5 m³/min) 1600 = 80 psi at 5 cfm (5 bar @ 8.5 m³/min)
Electrical for Controllers Control for all three models, automated only, 110/220V, 50/60 Hz, single phase
Download Links
X
Download Close