Eaton's Pow-R-Line Xpert 1X (PRL1X) lighting panelboards provide a compact and flexible solution for electric power distribution with integrated breakers, metering and surge protection. In addition, these panelboards are designed to meet UL 67 and NEMA PB1 standards for use in data centers, industrial, commercial and healthcare facilities for up to 240 Vac and 600 A applications.
Learn how intelligent circuit protection for panelboards and switchboards can provide accurate, actionable data to increase efficiency.
Dig into the features and functionality to learn how incorporating intelligent circuit protection for panelboards and switchboards can provide accurate, actionable data to increase efficiency.
“I am always pricing jobs that require a specific main breaker, and Eaton's main breaker kits that bolt up universally into their panels is a huge selling point for me. The fact that a lot of Eaton's panel interiors are top- or bottom-fed is another great selling point.”
| RATED MAXIMUM VOLTAGE | 240 Vac |
| CONTINUOUS CURRENT | 100-600 A |
| INTERRUPTING RATING | 240 Vac: 10 kA and 22k A fully rated 240 Vac: 22-200 kA series rated |
| PROTECTIVE DEVICES | Molded Case Circuit Breakers and Miniature Circuit Breakers |
| METERS | Meters |
| SURGE PROTECTION DEVICES | SPD |
| DEVICE MOUNTING | Bolt-on or Plug-in |
| ACCESS | Top and bottom access |
| ENCLOSURE TYPE | NEMA Type 1, 2, 3R, 4, 4X and 12 |
| STANDARD INDOOR WIDTH DIMENSIONS | 20 inches |
| STANDARD INDOOR DEPTH DIMENSIONS | 5.75 inches |
| STANDARD INDOOR HEIGHT DIMENSIONS | 36, 48, 60, 72, 84 or 90 inches |
| CUSTOM DIMENSIONS AVAILABLE | Contact Satellite Manufacturing Facility |