Eaton's Pow-R-Line Xpert 2X (PRL2X) lighting and appliance panelboards provide a compact and flexible solution for electric power distribution with integrated breakers, metering and surge protection. Additionally, they’re designed to meet UL 67 and NEMA PB1 standards for use in data centers, industrial, commercial and healthcare facilities for up to 480 Vac, 250 Vdc and 600 A applications.
Learn how intelligent circuit protection for panelboards and switchboards can provide accurate, actionable data to increase efficiency.
Dig into the features and functionality to learn how incorporating intelligent circuit protection for panelboards and switchboards can provide accurate, actionable data to increase efficiency.
| RATED MAXIMUM VOLTAGE | 480 Vac and 250 Vdc |
| CONTINUOUS CURRENT | 100-600 A |
| INTERRUPTING RATING | 240 Vac: 10 kA and 65 kA fully rated 240 Vac: 100-200 kA series rated 480 Y/277 Vac: 14 kA fully rated 480 Y/277 Vac: 22-150 kA series rated 250 Vdc: 10 and 14 kA fully rated |
| PROTECTION DEVICES | Molded Case Circuit Breakers and Miniature Circuit Breakers |
| METERS | Meters |
| SURGE PROTECTION DEVICES | SPD |
| DEVICE MOUNTING | Bolt-on or Plug-in |
| ACCESS | Top and bottom access |
| ENCLOSURE TYPE | NEMA Type 1, 2, 3R, 4, 4X and 12 |
| STANDARD INDOOR WIDTH DIMENSIONS* | 20 inches |
| STANDARD INDOOR DEPTH DIMENSIONS* | 5.75 inches |
| STANDARD INDOOR HEIGHT DIMENSIONS* | 36, 48, 60, 72, 84 or 90 inches |
| CUSTOM DIMENSIONS AVAILABLE | Contact satellite manufacturing facility |