Knowledge Search
Download document () of 20
Contactors and starters

Irrigation pump panels

Eaton’s irrigation pump panels are combination starters designed to meet the requirements of the agricultural industry. The enclosure is UL NEMA Type 3R rated to provide weathertight protection and is available in two sizes. Irrigation application specific accessories and modifications are available to fit the customer’s requirements.

Core features of irrigation pump panels

  • Standard features include NEMA Type 3R enclosure, HAND/OFF/AUTO selector switch, START pushbutton and reset button
  • Rotary style disconnect handle (fusible or circuit breaker)
  • Rated for motors up to 100 hp at 480 V
  • Available with solid-state (C440 or C441) or interchangeable bimetallic (C306) overload relay

We make what matters

Become a motor control master! 

Eaton’s goal is to enhance your product competency, troubleshooting skills and safe operation of motor control products. From beginners who are growing their knowledge to experts who need a refresher, Eaton offers a range of self-guided, eLearning and instructor-led training to meet your individual needs. 

Ready to order?

Use our LOCATE A DISTRIBUTOR tool to find one near you.
Specifications

Catalog Number Selection

Irrigation Pump Panel

irrigation-pump-panel.jpg

Notes

  1. More information on Type 1, 3R, 4X and 12 duplex pump panels is on Page V10-T6-23. Product Selection is on Page V10-T6-26.
  2. For other voltages and single-phase applications, consult your Eaton representative.
  3. HOA selector switch and START pushbutton provided as standard.
  4. Engineering determination depending on size, horsepower FLA, NEC or other considerations.
Download Links
X
Download Close
Take a look at all of Eaton's pump panels.