Knowledge Search
Download document () of 20
Soft starters

S811+/S801+ soft starters

Advanced intelligence. Compact footprint.

The S811+/S801+ line of intelligent technologies soft starters is designed to be the smallest, most compact soft starter in the market today. With this small size, it can easily fit in place of existing soft starter designs, wye-delta starters or across-the-line NEMA and IEC starters. This feature allows easy retrofits of existing motor control centers or enclosures and saves the expense of replacing existing structures or adding a new one to house a soft starter.

The product is designed to work with 3-phase motors in a Delta (3-lead) configuration. The S811/S811+ works with all motors from fractional horsepower up to motors requiring 1000 amps of steady state current. The built-in over-load (in ranges from 12 - 1000 amps) and run bypass contactor make installation and setup quick and easy. The overload also offers some advanced protective functions to give additional motor protection. With the pump control option, it is the number one soft starter available for pumping applications.

The unique soft stopping control provides a smooth transition for stopping a motor and eliminating the "water-hammer" effect that can damage pipes, valves and pumps. 

Core features of S811+/S801+ soft starters

  • Unique soft stopping pump control option provides a smooth transition for stopping a motor and eliminates the “water-hammer” effect that can damage pipes, valves and pumps
  • Advanced protective and diagnostic features using sophisticated algorithms that model motor heating. This results in fewer nuisance trips and reduced downtime
  • Compact size allows easy retrofits of existing motor control centers or enclosures, and saves the expense of replacing the existing structure or adding a new one to house a soft starter
  • Easy- to-use Digital Interface Module (DIM) allows the user to configure the device, read system parameters and monitor system values
  • Built-in overload (in ranges from 11–1000A) and run bypass contactor make installation and setup quick and easy
  • Reduces inrush current for a more stable power grid and can lower peak demand charges
  • Remote control and monitoring with our PC app through Power Xpert InControl

Support with Power Xpert inControl app

Eaton's Power Xpert inControl PC app allows you to remotely monitor and control your equipment to have reliable up-to-date information and simple user experience.

Learn more about soft starters

Watch the following videos from this playlist

  • Soft starter product family overview
  • Soft starter DS7, up to 32A
  • Soft starter DS7, up to 200A

    Become a motor control master! 

    Eaton’s goal is to enhance your product competency, troubleshooting skills and safe operation of motor control products. From beginners who are growing their knowledge to experts who need a refresher, Eaton offers a range of self-guided, eLearning and instructor-led training to meet your individual needs.  

    Ready to order?

    Use our LOCATE A DISTRIBUTOR tool to find one near you.
    Specifications
    Highlight differences
    Show only differences
    Hide blank features
    Download Links
    X
    Download Close
    Take a look at all of Eaton's soft starters.