Download document () of 20

150067
Model code: +IZMX-CAS403-2000

Eaton Moeller series IZMX/INX - ACB. Cassette 2000A, IZMX403

General specifications

Product Name
Eaton Moeller series IZMX/INX cassette
Catalog Number
150067
Model Code
+IZMX-CAS403-2000
EAN
4015081460878
Product Length/Depth
584 mm
Product Height
597 mm
Product Width
521 mm
Product Weight
25.5 kg
Compliances
RoHS conform
Certifications
EN Listed
IEC Rated

Product specifications

Used with
IZMX40…W Series, INX40…W Series
INX40…3-…W
IZMX40…3-…W
Three-pole
Amperage Rating
2000 A
Features
Version as built-in device
Accessory/spare part type
Withdrawable units
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Nominal current
2000 A
Electrical connection type of main circuit
Rail connection
Number of poles
Three-pole
Type
Accessory
Special features
  • Equipment supplied: arcing chamber cover, coding to basic device
  • With arcing chamber cover
  • With control circuit terminals according to ordered options.

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.