Download document () of 20

183942
Model code: +IZMX-CAS403-2000-1

Eaton Moeller series IZMX/INX - ACB. Cassette 2000A, IZMX403, +

General specifications

Product Name
Eaton Moeller series IZMX/INX cassette
Catalog Number
183942
Model Code
+IZMX-CAS403-2000-1
EAN
4015081790791
Product Length/Depth
584 mm
Product Height
597 mm
Product Width
521 mm
Product Weight
29 kg
Compliances
RoHS conform

Product specifications

Used with
INX40…3-…W
Three-pole
IZMX40…3-…W
Amperage Rating
2000 A
Features
Version as built-in device
Mounting Method
Withdrawable
Accessory/spare part type
Withdrawable units
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Nominal current
2000 A
Electrical connection type of main circuit
Rail connection
Number of poles
Three-pole
Type
Accessory
Special features
  • Equipment supplied: arcing chamber cover, terminal blocks fully wired as per electrical equipment
  • With arcing chamber cover
  • With control circuit terminals according to ordered options.

Export product specification