Download document () of 20

183946
Model code: IZMX-CAS403-2500-1

Eaton Moeller series IZMX/INX - ACB. Cassette 2500A, IZMX403 without control cable connection

General specifications

Product Name
Eaton Moeller series IZMX/INX cassette
Catalog Number
183946
Model Code
IZMX-CAS403-2500-1
EAN
4015081782727
Product Length/Depth
584 mm
Product Height
597 mm
Product Width
521 mm
Product Weight
29 kg
Compliances
RoHS conform

Product specifications

Used with
IZMX40…3-…W
Three-pole
INX40…3-…W
Amperage Rating
2500 A
Features
Version as built-in device
Mounting Method
Withdrawable
Accessory/spare part type
Withdrawable units
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Nominal current
2500 A
Electrical connection type of main circuit
Rail connection
Number of poles
Three-pole
Type
Accessory
Special features
  • Equipment supplied: arcing chamber cover
  • With arcing chamber cover
  • Without terminal blocks for the control circuit terminals.
  • Please order the required quantity separately.

Export product specification