Eaton xComfort KLV LV systems Final Distribution Boards. Hollow wall compact distribution board, 1-rows, flush sheet steel door, 12HWS-F
Product Name |
Eaton xComfort KLV energy distribution board
|
Catalog Number |
178822
|
Model Code |
KLV-12HWS-F
|
EAN |
4015081741519
|
Product Length/Depth |
100 mm
|
Product Height |
340 mm
|
Product Width |
360 mm
|
Product Weight |
2.54 kg
|
Compliances |
RoHS conform
|
Certifications |
IEC/EN 62208
IEC/EN 60670-24 (PD) |
Used with |
Installation distribution board
KLV energy Basic device |
Special features |
|
Type |
|
Features |
EMC-version
|
10.10 Temperature rise |
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
|
10.11 Short-circuit rating |
Is the panel builder's responsibility.
|
10.12 Electromagnetic compatibility |
Is the panel builder's responsibility.
|
10.13 Mechanical function |
Meets the product standard's requirements.
|
10.2.2 Corrosion resistance |
Meets the product standard's requirements.
|
10.2.3.1 Verification of thermal stability of enclosures |
Meets the product standard's requirements.
|
10.2.3.2 Verification of resistance of insulating materials to normal heat |
Meets the product standard's requirements.
|
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects |
850 °C; meets the product standard's requirements.
|
10.2.4 Resistance to ultra-violet (UV) radiation |
Not relevant to indoor installations.
|
10.2.5 Lifting |
Does not apply to enclosures without lifting aids.
|
10.2.6 Mechanical impact |
IK05
|
10.2.7 Inscriptions |
Meets the product standard's requirements.
|
10.3 Degree of protection of assemblies |
IP30
|
10.4 Clearances and creepage distances |
Is the panel builder's responsibility.
|
10.5 Protection against electric shock |
Protection class 2, therefore not applicable.
|
10.6 Incorporation of switching devices and components |
Is the panel builder's responsibility.
|
10.7 Internal electrical circuits and connections |
Is the panel builder's responsibility.
|
10.8 Connections for external conductors |
Is the panel builder's responsibility.
|
10.9.2 Power-frequency electric strength |
Ui = 400 V AC
|
10.9.3 Impulse withstand voltage |
4 kV
|
10.9.4 Testing of enclosures made of insulating material |
Meets the product standard's requirements.
|
Fitted with: |
Front cover
Imprintable sheet Spirit level for leveling Door/Frame Cable retainer Installation instructions Device support rails 3D adjustment element for mounting designed to adjust the mounting depth by up to 18 mm Neutral and protective conductor terminals with SK screw terminal technology Wall trough Hollow-wall anchor |
Enclosure material |
Plastic
|
Built-in height |
0 mm
|
Built-in width |
0 mm
|
Cable entry postion |
Cable entries on top and bottom, side, back plate
|
Terminal type |
Screw terminals
|
Built-in depth |
88 mm
|
Heat diss. ambient 35°C delta T:20°C flush mount individ. encl. top(IEC 60890) |
13 W
|
Heat diss. ambient 35°C delta T:35°C flush mount individ. encl. top(IEC 60890) |
21 W
|
Closure type |
Other
|
Cover/door color |
White
|
Cover/door model |
With notch
|
Cover/door type |
Door
Single |
RAL-number |
9016
|
Width in number of modular spacings |
12
|
Ambient operating temperature details |
-5 °C - 40 °C
|
Application |
Indoor (installation site)
|
Voltage rating at AC |
400 V AC
|
Color |
Traffic white (RAL 9016)
White |
Number of rows |
1
|
Frequency rating of contacts |
50 Hz
|
Module rack type |
Single-rail
|
Degree of protection |
IK05 (impact resistance)
IP30 |
Number of module space units per row |
12
|
Protection class |
II (totally insulated)
|
Protective shrouding material |
Plastic
|
Functions |
Basic device
Extension possible Sealable |
Material |
Sheet steel, powder-coated
Polystyren (plastic) |
Mounting method |
Hollow-wall mounting
DIN-rail Hollow wall |
Internal depth |
75 mm
|
PE and N terminal number and cross section |
N: 13 x (0.75 mm² - 16 mm²)
PE: 13 x (0.75 mm² - 16 mm²) |
Number of openings for socket outlets |
0
|