Download document () of 20

178980
Model code: BS-12MF-GY

Eaton xEnergy Safety Ci LV systems LV switchgear. Blanking strip 12 SU, gray, finely ribbed

General specifications

Product Name
Eaton xEnergy Safety Ci MCB enclosure accessory
Catalog Number
178980
Model Code
BS-12MF-GY
EAN
4015081742974
Product Length/Depth
12 mm
Product Height
52 mm
Product Width
216 mm
Product Weight
0.035 kg
Compliances
RoHS conform

Product specifications

Used with
Empty-space cover
Special features
  • For blanking off unused locations
  • Thin-ribbed
  • For 12 space units
Type
Additional equipment for BF flat distribution board, CI insulated distribution board, IKA industrial distribution board, IKA professional distribution board, IKA standard distribution board
Accessory/spare part type
General
Color
Gray
Surface protection
Lacquered
RAL-number
7035
Width in number of modular spacings
12
Material
Plastic

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.