Download document () of 20

178941
Model code: HWS-KLV

Eaton xComfort KLV LV systems Final Distribution Boards. Hollow wall anker for KLV-HW

General specifications

Product Name
Eaton xComfort KLV wall fixing part
Catalog Number
178941
Model Code
HWS-KLV
EAN
4015081742585
Product Length/Depth
100 mm
Product Height
25 mm
Product Width
150 mm
Product Weight
0.06 kg
Compliances
RoHS conform

Product specifications

Used with
Hollow-wall anchor
KLV distribution board
KLV multimedia
KLV Accessories
Spare parts
Type
  • KLV Accessories
  • KLV distribution board
  • KLV multimedia
  • Spare parts
Accessory/spare part type
Other
Accessory
Spare part
Functions
Spare part
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.