Download document () of 20

186079
Model code: DC1-S24D3NN-A20CE1

Eaton DC1 Variable frequency drive, 230 V AC, 1-phase, 4.3 A, 0.37 kW, IP20/NEMA 0, FS1 DC1-S24D3NN-A20CE1

General specifications

Product Name
Eaton DC1 Variable frequency drive
Catalog Number
186079
Model Code
DC1-S24D3NN-A20CE1
EAN
4015081815807
Product Length/Depth
124 mm
Product Height
184 mm
Product Width
81 mm
Product Weight
1.2 kg
Certifications
CSA-C22.2 No. 14
IEC/EN 61800-3
UL 508C
Specification for general requirements: IEC/EN 61800-2
EAC
IEC/EN61800-3
UL Category Control No.: NMMS, NMMS7
IEC/EN61800-5
Safety requirements: IEC/EN 61800-5-1
UkrSEPRO
CE
RCM
RoHS, ISO 9001
UL File No.: E172143
Certified by UL for use in Canada
UL
UL report applies to both US and Canada
CUL
Catalog Notes
Environmental class: 3C2, 3S2

Features & Functions

Features
Parameterization: drivesConnect
Parameterization: drivesConnect mobile (App)
Parameterization: Fieldbus
Parameterization: Keypad
Fitted with:
7-digital display assembly
Internal DC link
PC connection
IGBT inverter
Control unit
Additional PCB protection

General

Cable length
100 m, screened, with motor choke, maximum permissible, Motor feeder
75 m, unscreened, maximum permissible, Motor feeder
50 m, screened, maximum permissible, Motor feeder
150 m, unscreened, with motor choke, maximum permissible, Motor feeder
Communication interface
SmartWire-DT, optional
Modbus RTU, built in
CANopen®, built in
OP-Bus (RS485), built in
Connection to SmartWire-DT
In conjunction with DX-NET-SWD3 SmartWire DT module
Yes
Degree of protection
IP20
NEMA 0
Frame size
FS1
Mounting position
Vertical
Product category
Variable frequency drives
Protection
Finger and back-of-hand proof, Protection against direct contact (BGV A3, VBG4)
Protocol
MODBUS
Other bus systems
EtherNet/IP
CAN
Radio interference class
Optional external radio interference suppression filter for longer motor cable lengths and for use in different EMC environments
Suitable for
Branch circuits, (UL/CSA)

Climatic environmental conditions

Altitude
Max. 4000 m
Above 1000 m with 1 % derating per 100 m
Ambient operating temperature - min
-10 °C
Ambient operating temperature - max
50 °C
Ambient operating temperature at 150% overload - min
-10 °C
Ambient operating temperature at 150% overload - max
50 °C
Ambient storage temperature - min
-40 °C
Ambient storage temperature - max
60 °C
Climatic proofing
< 95 average relative humidity (RH), no condensation, no corrosion

Main circuit

Efficiency
95 % (η)
Heat dissipation capacity Pdiss
0 W
Input current ILN at 150% overload
7.5 A
Leakage current at ground IPE - max
< 1 mA
Mains switch-on frequency
Maximum of one time every 30 seconds
Mains voltage - min
200 V
Mains voltage - max
240 V
Operating mode
Speed control with slip compensation
U/f control
BLDC motors
PM motors
Sensorless vector control (SLV)
Synchronous reluctance motors
Output frequency - min
0 Hz
Output frequency - max
500 Hz
Output voltage (U2)
240 V AC, single-phase
230 V AC, single-phase
Overload current IL at 150% overload
6.45 A
Rated control supply voltage
10 V DC (Us, max. 10 mA)
Rated frequency - min
48 Hz
Rated frequency - max
62 Hz
Rated operational current (Ie)
4.3 A at 150% overload (at an operating frequency of 16 kHz and an ambient air temperature of +50 °C)
Rated operational voltage
230 V AC, 1-phase
240 V AC, 1-phase
Resolution
0.1 Hz (Frequency resolution, setpoint value)
Short-circuit protection rating
10 A, UL (Class CC or J), Safety device (fuse or miniature circuit-breaker), Power Wiring
Starting current - max
175 %, IH, max. starting current (High Overload), For 2.5 seconds every 600 seconds, Power section
Supply frequency
50/60 Hz
Switching frequency
8 kHz, 4 - 32 kHz adjustable (audible), fPWM, Power section, Main circuit
System configuration type
AC supply systems with earthed center point
Voltage rating - max
240 V

Motor rating

Assigned motor current IM at 220 - 240 V, 60 Hz, 150% overload
4.3 A
Assigned motor current IM at 230 V, 50 Hz, 150% overload
4.3 A
Assigned motor power at 230/240 V, 60 Hz, 1-phase
0.5 HP

Apparent power

Apparent power at 230 V
0.99 kVA
Apparent power at 240 V
1.03 kVA

Braking function

Braking torque
Max. 100 % of rated operational current Ie, variable, DC - Main circuit

Control circuit

Number of inputs (analog)
2
Number of inputs (digital)
4
Number of outputs (analog)
1
Number of outputs (digital)
1
Number of relay outputs
1 (parameterizable, N/O, 6 A (250 V, AC-1) / 5 A (30 V, DC-1))

Design verification

Equipment heat dissipation, current-dependent Pvid
18.5 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Rated operational current for specified heat dissipation (In)
2.3 A
Static heat dissipation, non-current-dependent Pvs
0 W
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification

Installation instructions

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.