Download document () of 20

199408
Model code: DC1-12011FB-A6SOE1

Eaton DC1 Variable frequency drive, 230 V AC, 1-phase, 10.5 A, 2.2 kW, IP66/NEMA 4X, Radio interference suppression filter, Brake chopper, 7-digital display assembly, Local controls, Additional PCB protection, UV resistant, FS2

General specifications

Product Name
Eaton DC1 Variable frequency drive
Catalog Number
199408
Model Code
DC1-12011FB-A6SOE1
EAN
4015081977970
Product Length/Depth
182 mm
Product Height
257 mm
Product Width
188 mm
Product Weight
3.5 kg
Certifications
RCM
Certified by UL for use in Canada
UL Listed
UL report applies to both US and Canada
CE marking
UL File No.: E172143
UL Category Control No.: NMMS, NMMS7
IEC/EN61800-5
CUL
CE
IEC/EN 61800-3
UL 508C
RoHS, ISO 9001
IEC/EN 61800-5-1
IEC/EN 61800-2
UkrSEPRO
CSA-C22.2 No. 14
UL
EAC
Catalog Notes
  • Environmental class: 3C3, 3S3
  • Overload cycle for 60 s every 600 s
  • For normal internally and externally ventilated four-pole three-phase asynchronous motors with 1500 rpm at 50 Hz and 1800 rpm at 60 Hz

Features & Functions

Features
Parameterization: drivesConnect
Parameterization: drivesConnect mobile (App)
Parameterization: Fieldbus
Parameterization: Keypad
Fitted with:
Brake chopper
IGBT inverter
UV resistance
7-digital display assembly
Radio interference suppression filter
Additional PCB protection
Control unit
Local controls
PC connection
Breaking resistance
Internal DC link
Functions
4-quadrant operation possible

General

Cable length
C1 ≤ 1 m, maximum motor cable length
300 m, unscreened, with motor choke, maximum permissible, Motor feeder
100 m, screened, maximum permissible cable length
150 m, unscreened, maximum permissible cable length
C2 ≤ 5 m, maximum motor cable length
200 m, screened, with motor choke, maximum permissible cable length
C3 ≤ 25 m, maximum motor cable length
Communication interface
Modbus RTU, built in
SmartWire-DT, optional
OP-Bus (RS485), built in
CANopen®, built in
Connection to SmartWire-DT
No
Degree of protection
IP66
NEMA 4X
Electromagnetic compatibility
1st and 2nd environments (according to EN 61800-3)
Frame size
FS2
Mounting position
Vertical
Product category
Variable frequency drives
Protection
Finger and back-of-hand proof, Protection against direct contact (BGV A3, VBG4)
Protocol
EtherNet/IP
Other bus systems
CAN
MODBUS
Radio interference class
C2, C3: depending on the motor cable length, the connected load, and ambient conditions. External radio interference suppression filters (optional) may be necessary.
C1: for conducted emissions only
Optional external radio interference suppression filter for longer motor cable lengths and for use in different EMC environments
Suitable for
Branch circuits, (UL/CSA)

Climatic environmental conditions

Altitude
Above 1000 m with 1 % derating per 100 m
Max. 4000 m
Ambient operating temperature - min
-20 °C
Ambient operating temperature - max
40 °C
Ambient storage temperature - min
-40 °C
Ambient storage temperature - max
60 °C
Climatic proofing
< 95 average relative humidity (RH), no condensation, no corrosion

Main circuit

Efficiency
97 % (η)
Heat dissipation capacity Pdiss
0 W
Input current ILN at 150% overload
19.2 A
Leakage current at ground IPE - max
4.8 mA
Mains switch-on frequency
Maximum of one time every 30 seconds
Mains voltage - min
200 V
Mains voltage - max
240 V
Operating mode
Speed control with slip compensation
Synchronous reluctance motors
PM motors
U/f control
Sensorless vector control (SLV)
BLDC motors
Output frequency - min
0 Hz
Output frequency - max
500 Hz
Output voltage (U2)
230 V AC, 3-phase
240 V AC, 3-phase
Overload current IL at 150% overload
15.75 A
Rated control supply voltage
10 V DC (Us, max. 10 mA)
Rated frequency - min
48 Hz
Rated frequency - max
62 Hz
Rated operational current (Ie)
10.5 A at 150% overload (at an operating frequency of 6 kHz and an ambient air temperature of +40 °C)
Rated operational power at 220/230 V, 50 Hz, 3-phase
2.2 kW
Rated operational voltage
240 V AC, 1-phase
230 V AC, 1-phase
Resolution
0.1 Hz (Frequency resolution, setpoint value)
Short-circuit protection rating
25 A, UL (Class CC or J), Safety device (fuse or miniature circuit-breaker), Power Wiring
Starting current - max
175 % IH
Supply frequency
50/60 Hz
Switching frequency
8 kHz, 4 - 32 kHz adjustable (audible), fPWM, Power section, Main circuit
System configuration type
AC supply systems with earthed center point
Voltage rating - max
240 V

Motor rating

Assigned motor current IM at 220 - 240 V, 60 Hz, 150% overload
9.6 A
Assigned motor current IM at 230 V, 50 Hz, 150% overload
8.7 A

Apparent power

Apparent power at 230 V
4.18 kVA
Apparent power at 240 V
4.36 kVA

Braking function

Braking resistance
50 Ω
Braking torque
Max. 30 % MN, Standard - Main circuit
Max. 100 % of rated operational current Ie with external braking resistor - Main circuit
Max. 100 % of rated operational current Ie, variable, DC - Main circuit
Switch-on threshold for the braking transistor
390 VDC

Control circuit

Number of inputs (analog)
2 (parameterizable, 0 - 10 V DC, 0/4 - 20 mA)
Number of inputs (digital)
4 (parameterizable, 10 - 30 V DC)
Number of outputs (analog)
1
Number of outputs (digital)
1
Number of relay outputs
1 (parameterizable, N/O, 6 A (250 V, AC-1) / 5 A (30 V, DC-1))

Design verification

Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.