Download document () of 20

6NHM000B

Eaton Fuse-link, low voltage, 6 A, AC 500 V, NH000, aM, IEC, dual indicator

General specifications

Product Name
Eaton Bussmann series low voltage NH Fuse
Catalog Number
6NHM000B
EAN
5027590486446
Product Length/Depth
79 mm
Product Height
51 mm
Product Width
21 mm
Product Weight
200.3333333 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269-1
IEC 60269-2
DIN 43620

Product specifications

Amperage Rating
6 A
Fitted with:
Metal gripping lugs
Fuse size
NH00
Current type
AC
Breaking capacity
120 kA
Rated switching capacity
120 kA
Rated voltage AC
500 V
Class
Class aM
Fuse type
Square body with knife blade contact
Utilization category
aM (switchgear protection)
Interrupt rating
120 kAIC
Fuse indicator
Combination fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Watt losses
0.3 W
Connection
Blade end
Construction
NH000
Construction size
NH000
Fuse shape
Square body
Knife blade contacts
Voltage type
AC
Suitable for
SD00-D Single pole NH Fuse base
Microswitch 170H0236
TD00-D Triple pole NH Fuse base
Material
Ceramic body
Quantity
3
Voltage rating
500 V
Type
Fuse
Application
industrial
Rated switching capacity AC
120 kA

Export product specification