Download document () of 20

FEH
Model code: FUSE EXTRACTION HANDLE DCR 3937

Eaton Bussmann series low voltage NH extraction handle, 690V, 630A, Non Indicating, fuse accessory

General specifications

Product Name
Eaton Bussmann series low voltage NH extraction handle
Catalog Number
FEH
Model Code
FUSE EXTRACTION HANDLE DCR 3937
UPC
051712669436
EAN
5027590498906
Product Length/Depth
10.9728 mm
Product Height
95.25 mm
Product Width
127 mm
Product Weight
235 g
Compliances
Contact factory
RoHS Compliant

Product specifications

Amperage Rating
630 A
Extended top-piece
No
Fuse indicator
Non-indicating
Voltage rating
690 V
Type
fuse accessory

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.