Download document () of 20

80NHG00B-690

Eaton Bussmann series low voltage NH Fuse, Live gripping lug, 690V, 80A, 120 kAIC, Combination fuse status indicator, fuse, Blade end connection, Class C gL/gG, Square-body with knife blade contact, Ceramic body

General specifications

Product Name
Eaton Bussmann series low voltage NH Fuse
Catalog Number
80NHG00B-690
UPC
051712193245
EAN
5027590490795
Product Length/Depth
79 mm
Product Height
58 mm
Product Width
30 mm
Product Weight
216.3333333 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269-1
IEC 60269-2
DIN 43620

Product specifications

Amperage Rating
80 A
Fitted with:
Metal gripping lugs
Fuse size
NH00
Current type
AC
Breaking capacity
120 kA
Frequency rating - max
62 Hz
Frequency rating - min
45 Hz
Rated switching capacity
120 kA
Rated voltage AC
690 V
Class
Class gG/gL
Fuse type
Square body with knife blade contact
Accessory/spare part type
SDL-00 Solid link
FEH- Fuse extraction handle
TD00-IP20 IP protection kit
TD00-IP20I Integral protection kit
TD00-IP20IC Integral Triple pole protection kit including fuse covers
Utilization category
gL/gG (cable protection/equipment protection)
Interrupt rating
120 kAIC
Fuse indicator
Combination fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Connection
Blade end
Construction
NH00
Construction size
NH00
Fuse shape
Square body
Knife blade contacts
Voltage type
AC
Suitable for
SD00-D Single pole NH Fuse base
Microswitch 170H0236
EBH Size 00 to 4 Horizontal fuse switch-disconnectors
TD00-D Triple pole NH Fuse base
Material
Ceramic body
Quantity
3
Voltage rating
690 V
Type
fuse
Special features
Live gripping lug
Application
  • industrial
  • Utilities, Solar, Wind

Export product specification