Knowledge Search
Download document () of 20

SRPDU2PBRKT

Vertical PDU Mounting Bracket Accessory Kit for 2-Post and 4-Post Open Frame Racks

General specifications

Product Name
Eaton Tripp Lite series mounting hardware
Catalog Number
SRPDU2PBRKT
UPC
037332190703
Product Length/Depth
9.48 in
Product Height
0.86 in
Product Width
1.84 in
Product Weight
0.9 lb
Compliances
RoHS
EIA-310-E

Product specifications

Package contents
  • (2) Mounting brackets
  • (4) 12-24 screws
  • (6) M4 screws
Material
Steel
Accessory Class
Product Highlights
Compatible with 2-post and 4-post open frame racks
Holds up to three vertical PDUs
Connects to any EIA-compliant mounting rail
Sturdy steel construction provides secure mounting
Includes mounting hardware
Type of accessory/spare part
Mounting Bracket

Export product specification

Product Page (web)

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.