Download document () of 20

UT061619PH02

Male plug IP68/69K, 96 h salt spray; UT061619PH02

General specifications

Product Name
Eaton Souriau UTO series metal IP68/69k connector for intensive use
Catalog Number
UT061619PH02
Product Length/Depth
33 mm
Product Height
32.4 mm
Product Width
32.4 mm
Product Weight
28.2 g
Compliances
UL 1977
Overvoltage category III / pollution degree III

Product specifications

Current rating
9 A IEC
9 A UL
Fitted with:
Shielding
Environmental conditions
RoHS
Flammability rating UL94 V0
REACH
Fire and smoke rating HL2 R22 and HL2 R23 following EN 45 545
Fire & Smoke
Environmental resistance
Vibrations level 2g per NFF61030
Shock resistance 50g, 11ms per MIL-C-26482 I
Resistant against mineral oil
Resistant against oil
Vibrations level 55-2000 Hz, 15g per MIL-C-26482 I
Shock resistance 30g, 18ms per NFF61030
Resistant against gasoline
Resistant against basic bath
Resistant against acid bath
Test current
9 A IEC
9 A UL
6 A CSA
Test voltage
500 V UL
500 V CSA
150 V IEC
Connector accessory option
Not delivered, to be ordered separately
Connector orientation
N
Connector type
Plug
Contact delivery
Not delivered
Contact gender
Pin (Male)
Contact type
Crimp
Coupling type
1/3 Bayonet
Degree of protection
IP68
Insert material
Polyamide
Layout
19
Plating
Black Anodized
Plug type
Straight Plug
Shell material
Zinc alloy
Shell size
16
Mating cycles
500
Operating temperature - max
105 °C
Operating temperature - min
-40 °C
Number Of Contacts
19
Number of cavity #16
19
Salt spray
96 hour

Export product specification

Drawings

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.