Download document () of 20

UTL6JC145S

Female plug, with cable gland backshell, 5 cavities; UTL6JC145S

General specifications

Product Name
Eaton Souriau UTL series uL/IEC power and control supply
Catalog Number
UTL6JC145S
Product Length/Depth
36.4 mm
Product Height
36.4 mm
Product Width
36.4 mm
Product Weight
51 g
Compliances
IEC 61984
UL 1977
CSA-C22.2

Product specifications

Current rating
16 A UL
16 A IEC
Fitted with:
Layout with ground cavity
First mate last break capability
Environmental conditions
REACH
Flammability rating UL94 V0
RoHS
Environmental resistance
Resistant against acid bath
UV resistant, no degradation after 5 years of exposure in natural environment
Resistant against gasoline
Resistant against mineral oil
Resistant against basic bath
Resistant against oil
Test current
13 A CSA
16 A UL
16 A IEC
Test voltage
600 V CSA
600 V UL
500 V IEC
Backshell angle
Straight
Backshell type
Sealing Gland
Connector accessory option
Delivered with connector
Connector type
Plug
Contact delivery
Not delivered
Contact gender
Socket (Female)
Contact type
Crimp
Coupling type
Push-Pull
Degree of protection
IP68
Insert material
Polyamide
Layout
5
Plug type
Straight Plug
Shell material
Plastic
Shell size
14
Cable diameter - max
17 mm
Cable diameter - min
9 mm
Mating cycles
200
Operating temperature - max
105 °C
Operating temperature - min
-40 °C
Number Of Contacts
5
Number of cavity #16
5
Salt spray
1000 hour

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.