Male jam nut receptacle, 5 cavities; UTL7145P
Product Name |
Eaton Souriau UTL series uL/IEC power and control supply
|
Catalog Number |
UTL7145P
|
Product Length/Depth |
36 mm
|
Product Height |
36 mm
|
Product Width |
36 mm
|
Product Weight |
24 g
|
Compliances |
UL 1977
CSA-C22.2 IEC 61984 |
Current rating |
16 A IEC
16 A UL |
Fitted with: |
First mate last break capability
Layout with ground cavity |
Environmental conditions |
Flammability rating UL94 V0
RoHS REACH |
Environmental resistance |
Resistant against gasoline
Resistant against acid bath Resistant against oil UV resistant, no degradation after 5 years of exposure in natural environment Resistant against mineral oil Resistant against basic bath |
Test current |
13 A CSA
16 A UL 16 A IEC |
Test voltage |
600 V CSA
600 V UL 500 V IEC |
Connector accessory option |
No backshell possibility
|
Connector type |
Receptacle
|
Contact delivery |
Not delivered
|
Contact gender |
Pin (Male)
|
Contact type |
Crimp
|
Coupling type |
Push-Pull
|
Degree of protection |
IP68
|
Insert material |
Polyamide
|
Layout |
5
|
Shell material |
Plastic
|
Shell size |
14
|
Mating cycles |
200
|
Operating temperature - max |
105 °C
|
Operating temperature - min |
-40 °C
|
Receptacle type |
Jam Nut Receptacle
|
Number Of Contacts |
5
|
Number of cavity #16 |
5
|
Nut material |
Plastic
|
Salt spray |
1000 hour
|