Plastic in line receptacle, with nut and grommet backshell, for 7 male contacts, IP68/69K; UTS1GN147P
Product Name |
Eaton Souriau UTS series plastic waterproof IP68/69k connector
|
Catalog Number |
UTS1GN147P
|
Product Length/Depth |
43 mm
|
Product Height |
35.1 mm
|
Product Width |
35.1 mm
|
Product Weight |
30 g
|
Compliances |
UL 1977 (please contact us for more details)
CSA-C22.2 No.182.3 (please contact us for more details) IEC 61984 (please contact us for more details) |
Current rating |
10 A UL
16 A IEC |
Fitted with: |
Layout with ground cavity
First mate last break capability Last mate first break capability(optional) |
Environmental conditions |
Fire and smoke rating I2F3 according to NFF 16101 and NFF 16102
REACH RoHS Flammability rating UL94 V0 Fire & Smoke |
Environmental resistance |
Vibrations level Per IEC 60512-4 - from 10 to 2000 Hz
Resistant against acid bath Resistant against basic bath Resistant against oil Resistant against gasoline Resistant against mineral oil UV resistant, no degradation after 5 years of exposure in natural environment |
Test current |
10 A UL
16 A IEC 7 A CSA |
Test voltage |
300 V IEC
500 V UL 500 V CSA |
Backshell angle |
Straight
|
Backshell type |
Single wire Backshell
|
Connector accessory option |
Delivered with connector
|
Connector orientation |
N
|
Connector type |
Receptacle
|
Contact delivery |
Not delivered
|
Contact gender |
Pin (Male)
|
Contact type |
Crimp
|
Coupling type |
1/3 Bayonet
|
Degree of protection |
IP68
|
Insert material |
Polyamide
|
Layout |
7
|
Shell material |
Plastic
|
Shell size |
14
|
Mating cycles |
250
|
Operating temperature - max |
105 °C
|
Operating temperature - min |
-40 °C
|
Receptacle type |
In-Line Receptacle
|
Number Of Contacts |
7
|
Number of cavity #16 |
7
|
Salt spray |
500 hour
|