Eaton’s MAXILINE MBF HE multi-bag filter housing is user-friendly, cost-effective and designed for high volume, multiple applications and processes. This multi-bag filter housing is equipped with proven and easy-to-use rugged eye-bolt cover closure.
Key MAXILINE MBF HE Applications:
Cuatro es el número máximo de elementos en la herramienta de comparación.
Su búsqueda "" no arrojó coincidencias de documentos ni productos.
Copiado en el portapapeles
Se requiere un mínimo de dos elementos para usar la herramienta de comparación.
Sorry, we can't get that information right now.
Models | No. of filter bags |
Size | Flow rate1 GPM (m3/h) |
Max. pressure psi (bar) |
Max. temp. ℉ (℃) |
Housing volume gal (l) |
Housing weigh lb (kg) |
I/O connections |
MBF-0302* | 3 | 2 |
225 (51) | 150 (10) | 250 (121) | 40 (151) | 460 (227) | 2” |
MBF-0402 | 4 | 2 |
400 (91) | 150 (10) | 250 (121) | 69 (261) | 615 (279) | 4” |
MBF-0602* | 6 | 2 |
900 (204) | 150 (10) | 250 (121) | 90 (341) | 810 (367) | 6” |
MBF-0802 | 8 | 2 |
1409 (320) | 150 (10) | 250 (121) | 116 (439) | 970 (440) | 8” |