Knowledge Search
Download document () of 20

HERNIS EX291 Subsea Ex Fixed Camera Range

HERNIS™ EX291 Subsea Ex fixed camera range is explosion-protected and DNV type approved making it suitable for operation in the most demanding hazardous locations, withstanding physical environmental challenges like vibration, humidity, extreme temperature variations and corrosion. Its built-in electronics simplify the installation and minimise the need for maintenance and the internal heating eliminates any risk of icing or malfunction due to low temperatures. The subsea version is delivered complete with vulcanised multicable eliminating water intrusion and handles the transmission of both data, power and video. Made from high quality stainless steel and scratch resistant tempered glass the EX291 subsea is made for longevity. The EX291 subsea can be used in combination with EX291LED (Light) for added visibility and the station may be used with any of the HERNIS control systems.

Globally Certified
Suitable for operation in hazardous area
Easy installation
Single all-in-one cable simplifies installation
Longevity
High quality materials, proven in the toughest of fields

We're taking the lead in cybersecurity.

We recognise that no protection method is completely secure. A “defence in depth” mechanism that is effective today may not be effective tomorrow because the ways and means of cyberattacks constantly change.
This is why administrators of any connected systems must be ever-alert to changes in cybersecurity and work to prevent any potential vulnerabilities.

Certifications and compliances

Ex code

  • EX II 2 G  Ex db IIC T6 Gb and EX I M2  Ex db I Mb

ATEX

  • Presafe 17 ATEX 9672X

IECEx 

  • IECEx PRE 17.0015X

TR CU

  • TR CU C-NO.HA91.B.00112/20

Inmetro

  • DNV 13.0002X

Type approval 

  • DNV GL Certificate No. TA00000C8

Design Features

  • Ex certified for Zone 1 (gas group IIC)
  • IP68 3 bar (30m)
  • DNV type approved
  • Complete with vulcanised multicable
  • Thermoelectric heating
  • Scratch proof, tempered glass
  • Automatic day/night function
  • IR sensitive
  • Auto focus with manual override
  • Mounting bracket included
  • Sun shield (optional)
  • Designed to accept future software upgrades remotely

Standard Materials

  • Body material: electro polished 316L stainless steel

FLEX, microFLEX and miniFLEX - ultimate flexibility and modularity to grow with your operations.

HERNIS™ FLEX is scalable, flexible and designed to grow with you - optimising operational and lifecycle costs. From a single monitoring station to a multi-site, multi-country operation, there is a FLEX solution to match your surveillance needs.

Modularity in mind: virtually limitless configurations means we can build a system to match your specific needs. Alternatively, you can choose from our popular package options - microFLEX, miniFLEX and full FLEX - to match the scale of your CCTV operations.
Specifications

This camera station is available as part of a HERNIS™ FLEX solution.

From micro sites to multi sites, there's a FLEX for you.

Visit our systems pages to find out more about modularity and a cybersecure system that can grow with your operations.