SIHAZYM Uni enzyme is a high pectolytic enzyme compound suitable for must clarification and for extraction of grape mash. Using SIHAZYM Uni enzyme for clarifying must leads to rapid depectinization and therefore effective clarification. When used at mash stage the defined secondary activities of SIHAZYM Uni enzyme ensures increased extraction of colorants, grape aroma and tannin components.
Panzym Extract G
SIHA Pectinase W Liquid
SIHAZYM Uni
| Application | Dosage lb/1,000 gal (g/hl) mash |
Duration |
| White wine mash | 0.08 – 0.33 (1 – 4) |
1 – 4 hours |
| Red wine mash: | ||
| Traditional mash fermentation | 0.08 – 0.25 (1 – 3) |
5 – 20 days |
| Pumping-over | 0.08 – 0.25 (1 – 3) |
2 – 8 days (fermentation phase) |
| Recooled mash (up to 122 °F (50 °C)) |
0.17 – 0.25 (2 – 3) |
2 – 4 hours |
| Sedimentation: | ||
| Must clarification (approx. 59 °F (15 °C)) | 0.17 – 0.25 (2 – 3) |
2 – 4 hours |
| Must clarification (approx.46.4 – 50 °F (8 – 10 °C)) | 0.25 – 0.33 (3 – 4) |
2 – 4 hours |
| Unfermented sweetening must white/red | 0.17 – 0.42 (2 – 5) |
2 – 6 hours (before clarification) |
| Hardly filterable young wine | 0.17 – 0.42 (2 – 5) |
2 – 6 hours (7 days before clarification) |