Photo is representative
Download
Eaton B-Line series box support fasteners, Wall studs, 1" Height, 1" Length, 1" Width, 0.058lbs, Box depth: 2.13", Conduit support
Product Name |
Eaton B-Line series stud fastener and accessories
|
Catalog Number |
BB38D
|
Product Length/Depth |
1 in
|
Product Height |
1 in
|
Product Width |
1 in
|
Product Weight |
0.058 lb
|
Certifications |
UL/CUL listed
|
UPC |
781011952440
|
Application |
0.5-1 inch EMT or flexible conduit to metal-wood stud
|
Product Category |
Wall studs
|
Type |
Conduit support
|
Size |
Box depth: 2.13 inch
|